text.skipToContent text.skipToNavigation

Catalog No. : DF3307FR000

Description:  MAXGARD 30A 125/250 3P4W RECEPTACLE

UPC: 708917343387

MaxGard, 30 AMP, 125/250V, 3-Pole 4-Wire Receptacle, Aluminum Housing, High Strength Thermoset Polyester Inserts
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical receptacles

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

30 Amps

Voltage Rating

125/250 V

Classifications

Brand Name

Russellstoll

Sub Brand

MaxGard

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E2630 N/A QLIW N/A N/A
ETIM EC001322 Round socket/plug for high currents

Amperage

30 A

Construction type

Wall socket

Number of poles

3