text.skipToContent text.skipToNavigation

Catalog No. : DF3304FRABK

Description:  30A,REC,3P4W,277/480V, 2 CNTRL

UPC: 708917336013

Female Receptacle with Angle Adapter and Junction Box - 30AMP, 3P4W, 270/480, Control Contacts
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

30 Amps

Voltage Rating

270/480 V

Classifications

Brand Name

Russellstoll

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E2630 N/A QLIW N/A N/A
ETIM EC001322 Round socket/plug for high currents

Amperage

30 A

Construction type

Wall socket

Number of poles

3