text.skipToContent text.skipToNavigation

Catalog No. : DF3214FP000

Description:  MAXGARD 2P3W 30A 600V CONNECTOR

UPC: 708917342892

Female Connector - 30AMP, 2P3W, 600V, Standard Bushing ID 7/8 inch
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

30 Amps

Voltage Rating

600 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

30 A

Number of poles

2