text.skipToContent text.skipToNavigation

Catalog No. : DF3207FR00K

Description:  MG 30A 250VAC 2P3W REC W/ CONTACT

UPC: 708917343226

Female Receptacle with Angle Enclosure - 30AMP, 2P3W, 250V, Control Contacts
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

30 Amps

Voltage Rating

250 V

Classifications

Brand Name

Russellstoll

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E2630 N/A QLIW N/A N/A
ETIM EC001322 Round socket/plug for high currents

Amperage

30 A

Construction type

Wall socket

Number of poles

2