Catalog No. : DF3104FRAB0
Description: 30A,REC,2P3W,MG,104,AB0,277
UPC: 708917204671
Maxgard Female Receptacle with Angle Adapter and Junction Box, 30Amp, 2 Pole 3 Wire, 277V, 60Hz
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical receptacles |
Specifications
|
Number Of Poles |
2 |
|
Number Of Wires |
3 |
|
Amperage Rating |
30 Amps |
|
Voltage Rating |
277 V |
Classifications
|
Brand Name |
Russellstoll |
|
Sub Brand |
MaxGard |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E2630 | N/A | QLIW | N/A | N/A |
ETIM Classification
ETIM
EC001322 Round socket/plug for high currents
|
Amperage |
30 A |
|
Construction type |
Wall socket |
|
Number of poles |
2 |