text.skipToContent text.skipToNavigation

Catalog No. : DF2618FRA00

Description:  MAXGARD 200A 28VDC 2P3W REC ANGLE

UPC: 708917343332

MaxGard, 200 AMP, 28VDC, 2-Pole 3 Wire, Receptacle with Angle Adapter, Cooper Free Aluminum Housing
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical receptacles

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

200 Amps

Voltage Rating

28 VDC

Classifications

Brand Name

Russellstoll

Sub Brand

MaxGard

ETIM EC001322 Round socket/plug for high currents

Amperage

200 A

Construction type

Wall socket

Number of poles

2