text.skipToContent text.skipToNavigation

Catalog No. : DF2516FR00K

Description:  200A,REC,4P5W,516,3P120 CC

UPC: 708917340829

Female Receptacle - 200AMP, 4P5W, 110/208, Control Contacts
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

200 Amps

Voltage Rating

110/208 V

Classifications

Brand Name

Russellstoll

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E2630 N/A QLIW N/A N/A
ETIM EC001322 Round socket/plug for high currents

Amperage

200 A

Construction type

Wall socket

Number of poles

4