text.skipToContent text.skipToNavigation

Catalog No. : DF2516FP000/DF2027

Description:  200A,CON,4P5W,516,3PY120,1.68BSHG

UPC: 708917305729

MaxGard Female Connector, 200 Amp, 4 Pole 5 Wire, 30Y 120/208V, 60Hz, with MaxGard Accessory Cable Bushing, 200 Amp, 1.68 Inch Diameter
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Special Features

Waterproof construction provides environmental separation at the front of each device (they don't have to be connected together just to be called "watertight").

Application

Electrical hook-up of mobile medical imaging (MMI) trailers.

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

200 Amps

Material

Cast Aluminum

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

200 A

Number of poles

4