text.skipToContent text.skipToNavigation

Catalog No. : DF2507FRAB0/C300

Description:  200A,REC,4P5W,MG,507,3PY125,3 IN @C

UPC: 708917311874

MaxGard Female Receptacle with Angle Adapter and Junction Box, 200 Amp, Pole Wire, 30Y 125/250V, 60Hz
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Special Features

Waterproof construction provides environmental separation at the front of each device (they don't have to be connected together just to be called "watertight").

Application

Electrical hook-up of mobile medical imaging (MMI) trailers.

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

200 Amps

Voltage Rating

125 V

Material

Cast Aluminum

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

200 A

Construction type

Wall socket

Number of poles

4