text.skipToContent text.skipToNavigation

Catalog No. : DF2504FRAB0/C200

Description:  200A,REC,4P5W,504,AB0,3P277V,2IN@C

UPC: 708917333425

MaxGard Female Flap Cap Receptacle with Angle Adapter and Junction Box, 200 Amp, 4 Pole 5 Wire, 30Y 277/480V, 60Hz, with 2 Inch NP at C
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

200 Amps

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

200 A

Construction type

Wall socket

Number of poles

4