text.skipToContent text.skipToNavigation

Catalog No. : DF2504FR00K

Description:  200A,REC,4P5W,MG,504,00K,277/480V,F

UPC: 708917302704

Female Receptacle, Voltage 3 Phase Y 277/480V, Amperage 200A, 4 Poles 5 Wire, with Flap Cap and 2 Control Contacts
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

200 Amps

Voltage Rating

277/480 V

Classifications

Brand Name

Russellstoll

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E2630 N/A QLIW N/A N/A
ETIM EC001322 Round socket/plug for high currents

Amperage

200 A

Construction type

Wall socket

Number of poles

4