text.skipToContent text.skipToNavigation

Catalog No. : DF2504FP00K

Description:  200A 4P5W MG 504 3P/277/480 MG

UPC: 708917344407

200 AMP, 4-Pole 5-Wire, 504, 3-Phase, 277/480V with Control Contact
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical receptacles

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

200 Amps

Voltage Rating

277/480 V

Phase

3

Classifications

Brand Name

Russellstoll

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E2630 N/A QLHN N/A N/A