text.skipToContent text.skipToNavigation

Catalog No. : DF2504FP000/DF2032

Description:  MAXGARD CONNECTOR,200A,FLAP CAP

UPC: 708917180050

MaxGard Female Flap Cap Connector, 200 Amp, 4 Pole 5 Wire, 30Y 277/480V, 60Hz, with 1.87 Inch Cable Bushing
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

200 Amps

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll