text.skipToContent text.skipToNavigation

Catalog No. : DF2423FP000

Description:  300A,CON,3P4W,MG,423,000,3P480V

UPC: 708917303398

Female Connector, Voltage 3 Phase 480V, Amperage 200A, 3 Poles 4 Wire, with Flap Cap
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

200 Amps

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

300 A

Number of poles

3