text.skipToContent text.skipToNavigation

Catalog No. : DF2407FR00K

Description:  MG 200A 3P4W 3PH 250REC W/ CONT

UPC: 708917343264

Female Receptacle - 200AMP, 3P4W, 250V, Control Contacts
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

200 Amps

Voltage Rating

250 V

Classifications

Brand Name

Russellstoll

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E2630 N/A QLIW N/A N/A
ETIM EC001322 Round socket/plug for high currents

Amperage

200 A

Construction type

Wall socket

Number of poles

3