text.skipToContent text.skipToNavigation

Catalog No. : DF2407FP00K

Description:  200A,CON,3P4W,MG,407,3P250V,CC

UPC: 708917297406

Female Connector with Straight Adapter, Voltage 3 Phase 250V, Amperage 200A, 3 Poles 4 Wire, with Flap Cap and 2 Control Contacts
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

200 Amps

Voltage Rating

250 V

Classifications

Brand Name

Russellstoll

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E2630 N/A QLHN N/A N/A
ETIM EC001322 Round socket/plug for high currents

Amperage

200 A

Number of poles

3