Catalog No. : DF2316FRAB0
Description: 200A,CON,3P4W,MG,316,AB0,120
UPC: 708917253846
MaxGard Female Connector with Angle Adapter and Junction Box, 200 Amp, 3 Pole 4 Wire, 120/208V, 60Hz
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical receptacles |
|
Special Features |
Waterproof construction provides environmental separation at the front of each device (they don't have to be connected together just to be called "watertight"). |
|
Application |
Electrical hook-up of mobile medical imaging (MMI) trailers. |
Specifications
|
Material |
Cast Aluminum |
Classifications
|
Brand Name |
Russellstoll |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E2630 | N/A | QLIW | N/A | N/A |
ETIM Classification
ETIM
EC001322 Round socket/plug for high currents
|
Amperage |
200 A |
|
Construction type |
Wall socket |
|
Number of poles |
3 |