text.skipToContent text.skipToNavigation

Catalog No. : DF2307FP000/DF2027

Description:  200A,CON,3P4W,MG,307,125/250/DF2027

UPC: 708917342724

Maxgard Female Connector, 200Amp, 3 Pole 4 Wire, 125/250V, 60Hz, with 1.68 Inch Diameter Cable Bushing
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

200 Amps

Voltage Rating

250 V

Classifications

Brand Name

Russellstoll

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E2630 N/A QLHN N/A N/A