text.skipToContent text.skipToNavigation

Catalog No. : DF2307FP000/DF2022

Description:  200A CON 3P4W MG 307 125/250/DF2022

UPC: 708917343417

200 AMP Connector, 3-Pole 4-Wire, 125/250V with DF2022 1.188 ID Bushing
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

200 Amps

Voltage Rating

250 V

Classifications

Brand Name

Russellstoll

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E2630 N/A QLHN N/A N/A
ETIM EC001322 Round socket/plug for high currents

Amperage

200 A

Number of poles

3