Catalog No. : DF2207FRA00
Description: 200A,REC,2P3W,MG,207,AGL,250
UPC: 708917142638
Female Receptacle with Angle Adapter and Junction Box, Voltage 250V, Amperage 200A, 2 Poles 3 Wire, with Flap Cap
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical receptacles |
Specifications
|
Number Of Poles |
2 |
|
Number Of Wires |
3 |
|
Amperage Rating |
200 Amps |
|
Voltage Rating |
250 V |
Classifications
|
Brand Name |
Russellstoll |
|
Sub Brand |
MaxGard |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E2630 | N/A | QLIW | N/A | N/A |
ETIM Classification
ETIM
EC001322 Round socket/plug for high currents
|
Amperage |
200 A |
|
Construction type |
Wall socket |
|
Number of poles |
2 |