text.skipToContent text.skipToNavigation

Catalog No. : DF2204FP000

Description:  200A,FEM CONN,3P4W,MG,480,3P250V

UPC: 708917348214

Dead Front, Flap Cover, 100 Amp, 30 120/208V-400hz, Female Sleeves, Receptacle, Without Adaptor, Straight Enclosure
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

100 Amps

Voltage Rating

120/208 VAC

Classifications

Brand Name

Russellstoll

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E2630 N/A QLHN N/A N/A
ETIM EC001322 Round socket/plug for high currents

Amperage

100 A

Number of poles

2