text.skipToContent text.skipToNavigation

Catalog No. : DF2036

Description:  CABLEBUSHING,200A,2.25ID

UPC: 708917191582

MaxGard Accessory Cable Bushing, 200 Amp, 2.25 Inch Diameter
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical bushing

Specifications

Material

Neoprene

Color

Black

Classifications

Brand Name

Russellstoll

Dimensions

Size

2.25 Inches

Compliance and Certifications

RoHS RoHS3 Compliant