text.skipToContent text.skipToNavigation

Catalog No. : DF2034

Description:  CABLEBUSHING,200A,2.12ID

UPC: 708917180593

MaxGard Accessory Cable Bushing, 200 Amp, 2.12 Inch Diameter
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical bushing

Specifications

Material

Neoprene

Color

Black

Classifications

Brand Name

Russellstoll

Dimensions

Size

2.12 Inches

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant