text.skipToContent text.skipToNavigation

Catalog No. : DF2027

Description:  CABLEBUSHING,200A,1.68ID

UPC: 708917180937

MaxGard Accessory Cable Bushing, 200 Amp, 1.68 Inch Diameter
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical bushing

Specifications

Material

Neoprene

Color

Black

Classifications

Brand Name

Russellstoll

Dimensions

Size

1.68 Inches

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant