text.skipToContent text.skipToNavigation

Catalog No. : DF2024

Description:  CABLEBUSHING,200A,1.313ID

UPC: 708917161158

MaxGard Accessory Cable Bushing, 200 Amp, 1.313 Inch Diameter
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical bushing

Specifications

Material

Neoprene

Color

Black

Classifications

Brand Name

Russellstoll

Dimensions

Size

1.313 Inches

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant