Alternate Catalog No. : DF 175-500
Catalog No. : DF175-500
Description: 175 KIT FOR 350MCM ROCKET 500
UPC: 783786717354
175 Kit For 500 MCM, Consists of 5-7/8 inch x 1-3/4 inch Aluminum Connector with 2-Hole 7/8 inch thick Pad, 2-Hole Aluminum Lug ( AL 500 N ), EPDM Rocket, EPDM Stud Cover, Lubricant and Black Cap. Hardware includes two Screws and one Jam Nut.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical underground bus connector |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
500 kcmil |
|
Material |
Aluminum |
|
Insulation |
EPDM |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
5-7/8 x 1-3/4 in |
Documents/Support Tools
|
SDS |