text.skipToContent text.skipToNavigation

Catalog No. : DF1517FR0E0

Description:  100A, 120/208V-400HZ,MG, ANG ENCL

UPC: 708917348207

Dead Front, Flap Cover, 100 Amp, 30 120/208V-400hz, Female Sleeves, Receptacle, Without Adaptor, Angle Enclosure
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

100 Amps

Voltage Rating

120/208 VAC

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

100 A

Construction type

Wall socket

Number of poles

4