Catalog No. : DF1514FRAB0
Description: 100A,REC,4P5W,MG,514,AB0,3PY347
UPC: 708917145608
MaxGard Female Receptacle with Angle Adapter and Junction Box, 100 Amp, 4 Pole 5 Wire, 30Y 347/600V, 60Hz
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical receptacles |
|
Special Features |
Waterproof construction provides environmental separation at the front of each device (they don't have to be connected together just to be called "watertight"). |
|
Application |
Convention centers and areanas |
Specifications
|
Material |
Cast Aluminum |
Classifications
|
Brand Name |
Russellstoll |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E2630 | N/A | QLIW | N/A | N/A |
ETIM Classification
ETIM
EC001322 Round socket/plug for high currents
|
Amperage |
100 A |
|
Construction type |
Wall socket |
|
Number of poles |
4 |