text.skipToContent text.skipToNavigation

Catalog No. : DF1514FP000

Description:  MAXGARD 4P5W 100A 347/600V CONTR

UPC: 708917342885

Female Connector - 100AMP, 4P5W, 600V, Standard Bushing ID 2 inches
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

100 Amps

Voltage Rating

600 V

Classifications

Brand Name

Russellstoll

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E2630 N/A QLHN N/A N/A
ETIM EC001322 Round socket/plug for high currents

Amperage

100 A

Number of poles

4