text.skipToContent text.skipToNavigation

Catalog No. : DF1509FRAB0

Description:  100A,REC,4P5W,MG,509,AB0,3P/220V

UPC: 708917346173

MaxGard Female Flap Cap Receptacle with Angle Adapter and Junction Box, 100 Amp, 4 Pole 5 Wire, 3 Phase Y 220V, 60Hz
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical plugs

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

100 Amps

Voltage Rating

220 V

Phase

3 Phase

Classifications

Brand Name

Russellstoll

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E2630 N/A QLIW N/A N/A
ETIM EC001322 Round socket/plug for high currents

Amperage

100 A

Construction type

Wall socket

Number of poles

4