text.skipToContent text.skipToNavigation

Catalog No. : DF1504FRAB0/B100

Description:  100A REC 4P5W 3P/277 MG ABO

UPC: 708917346227

MaxGard Female Flap Cap Receptacle with Angle Adapter and Junction Box with 1 Inch Knockout, 100 Amp, 4 Pole 5 Wire, 30Y 277/480V, 60Hz
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical plugs

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

100 Amps

Voltage Rating

277 V

Phase

3 Phase

Classifications

Brand Name

Russellstoll