text.skipToContent text.skipToNavigation

Catalog No. : DF1416FR0E0

Description:  100A,REC,3P4W,MG,416,ENC,3P208

UPC: 708917272465

Maxgard Female Receptacle with Angle Enclosure, 100 Amp, 3 Pole 4 Wire, 30 208V, 60Hz
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical receptacles

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

100 Amps

Voltage Rating

208 V

Classifications

Brand Name

Russellstoll

Sub Brand

MaxGard

ETIM EC001322 Round socket/plug for high currents

Amperage

100 A

Number of poles

3