text.skipToContent text.skipToNavigation

Catalog No. : DF1414FR000

Description:  100A,REC,3P4W,MG,414,3P600

UPC: 708917128847

Maxgard Female Receptacle, 100Amp, 3 Pole 4 Wire, 3Ø 600V, 60Hz
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical receptacles

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

100 Amps

Voltage Rating

600 V

Classifications

Brand Name

Russellstoll

Sub Brand

MaxGard

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E2630 N/A QLIW N/A N/A