text.skipToContent text.skipToNavigation

Catalog No. : DF1414FP00K

Description:  100A,CON,3P4W,MG,414,00K,3P600

UPC: 708917297550

Female Connector, Voltage 3 Phase 600V, Amperage 100A, 3 Poles 4 Wire, with Flap Cap
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

100 Amps

Voltage Rating

600 V

Classifications

Brand Name

Russellstoll

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E2630 N/A QLHN N/A N/A
ETIM EC001322 Round socket/plug for high currents

Amperage

100 A

Number of poles

3