Catalog No. : DF1404FRAB0/B125
Description: 100A,REC,3P4W,MG,404,AB0,3P480,B125
UPC: 708917314899
Descriptors
|
Category |
Electrical sleeves |
|
Special Features |
Waterproof construction provides environmental separation at the front of each device (they don't have to be connected together just to be called "watertight"). |
|
Application |
Convention centers and areanas |
Specifications
|
Number Of Poles |
3 |
|
Number Of Wires |
4 |
|
Amperage Rating |
100 Amps |
|
Voltage Rating |
480 V |
|
Material |
Cast Aluminum |
Classifications
|
Brand Name |
Russellstoll |
|
Amperage |
100 A |
|
Construction type |
Wall socket |
|
Number of poles |
3 |