text.skipToContent text.skipToNavigation

Catalog No. : DF1404FP000/DF1020

Description:  100A,CON,3P4W,MG,404,3P480 W/DF1020

UPC: 708917343530

100 AMP Connector, 3-Pole 4-Wire, 404, 3P480 with 1 Inch Bushing
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

100 Amps

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E2630 N/A QLHN N/A N/A
ETIM EC001322 Round socket/plug for high currents

Amperage

100 A

Number of poles

3