text.skipToContent text.skipToNavigation

Catalog No. : DF1401FR000

Description:  100A,REC,3P4W,MG,401,380

UPC: 708917186168

Female Receptacle, Voltage 380V, Amperage 100A, 3 Poles 4 Wire, with Flap Cap
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

100 Amps

Voltage Rating

380 V

Classifications

Brand Name

Russellstoll

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E2630 N/A QLIW N/A N/A
ETIM EC001322 Round socket/plug for high currents

Amperage

100 A

Number of poles

3