text.skipToContent text.skipToNavigation

Catalog No. : DF1223FP00K/901269

Description:  150A 2PH 36VDC CONN REQ DSK SERVICE

UPC: 708917346029

150 Amp, 2-Phase, 36 VDC, Conn. Requires DSK Service. Thick-Wall Cast Copper-Free Aluminum
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical plugs

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

150 Amps

Voltage Rating

36 VDC

Phase

2 Phase

Classifications

Brand Name

Russellstoll

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E2630 N/A QLHN N/A N/A