text.skipToContent text.skipToNavigation

Catalog No. : DF1206FP00K/901264

Description:  100A 2PH 36VDC CONN CC

UPC: 708917345978

100 Amp, 2-Phase, 36 VDC, Conn. CC. Thick-Wall Cast Copper-Free Aluminum
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical plugs

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

100 Amps

Voltage Rating

36 VDC

Phase

2 Phase

Classifications

Brand Name

Russellstoll

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E2630 N/A QLHN N/A N/A