text.skipToContent text.skipToNavigation

Catalog No. : DF1202FP000/901253

Description:  100A Con 2PH 32V-60HZ SP 901253

UPC: 708917344537

MaxGard Pin and Sleeve Connector, 100 AMP, 2-Phase, 32V, 60 HZ, Female Connector
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

2

Amperage Rating

100 Amps

Voltage Rating

32 V

Classifications

Brand Name

Russellstoll

Sub Brand

MaxGard

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E2630 N/A QLHN N/A N/A
ETIM EC001322 Round socket/plug for high currents

Amperage

100 A

Number of poles

2

Voltage

32-32 V