text.skipToContent text.skipToNavigation

Catalog No. : DF1030

Description:  CBL BUSHING SZ10 100A DIA1.875IN

UPC: 708917333623

Cable Bushing - Size 10 100 AMP, Hole Diameter 1.875 inches
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical bushing

Specifications

Material

Neoprene

Color

Black

Classifications

Brand Name

Russellstoll

Dimensions

Size

1.875 Inches