text.skipToContent text.skipToNavigation

Catalog No. : DF1022

Description:  CABLEBUSHING,100A,1.18ID

UPC: 708917177685

MaxGard Accessory Cable Bushing, 100 Amp, 1.18 Inch Diameter
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical bushing

Specifications

Material

Neoprene

Color

Black

Classifications

Brand Name

Russellstoll

Dimensions

Size

1.18 Inches

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant