text.skipToContent text.skipToNavigation

Catalog No. : DE321RJ

Description:  DE321RJ

UPC: 078317502472

For more info visit:  electrification.us.abb.com

Descriptors

Category

Accessories/Parts

GO Schedule

114C

Specifications

Major Line Description

BUSWAY

Minor Line Description

DE-PLUGS SWITCH TYPE

Package Quantity

1

Stock Ship Lead Time

15

Stock Status

A

GSA Compliance

No

Classifications

Stock Class Code

Non-Stock

Dimensions

Weight

0.00 lb

Ordering

Minimum Order Quantity

1