text.skipToContent text.skipToNavigation

Catalog No. : DCL216B-1

Description:  DUST CVR B16/C6/D40/DD72/T16/V6 NMT

UPC: 786210791760

Non-metallic dust cover. For use with double-lever housing, series B16, C6, D40, DD72, T16 and V6.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical plugs

Application

Dust covers tested to 125 degree F

Specifications

Material

Thermoplastic

Color

Gray

Classifications

Brand Name

Pos-E-Kon

Compliance and Certifications

RoHS RoHS3 Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 57696000 623301 N/A N/A N/A
ETIM EC002314 Cap for industrial connectors

Shape

Rectangular