text.skipToContent text.skipToNavigation

Catalog No. : DCL110A-1

Description:  NMT DUST CVR USE W/ A10/D15

UPC: 786210791586

Thermoplastic Dust Cover for A10, D15 Single Lever Base
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Terminal block covers

Specifications

Material

Die-Cast Aluminum Alloy

Finish

Epoxy Powder Coated

Classifications

Brand Name

Pos-E-Kon

Compliance and Certifications

RoHS RoHS3 Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 57696000 623301 N/A N/A N/A
ETIM EC002314 Cap for industrial connectors

Shape

Rectangular