text.skipToContent text.skipToNavigation

Catalog No. : DCCU-L

Description: 

UPC:

Single Gang Universal Flip-Lid Weatherproof Receptacle Cover, Silver, Die Cast Zinc, with 12 Installation Options
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical box covers

Special Features

Included adapter plates offer 12 installation options with 1-gang cover and 25 installation options with 2-gang cover.

Application

Suitable for use in wet locations with cover closed

Specifications

Material

Zinc Die Cast

Color

Silver

Knockouts

0

Classifications

Brand Name

Red Dot

ETIM EC002656 Cover for box/housing for built-in mounting in the wall/ceiling

Shape

Rectangular

Type of fastening

Cover for screw mounting

Model

Mounting cover

Material

Other

Colour

Other

With screws

N