text.skipToContent text.skipToNavigation

Catalog No. : DCCU-BR-L

Description: 

UPC:

Single Gang Universal Flip-Lid Weatherproof Receptacle Cover, Bronze, Die Cast Zinc, with 12 Installation Options
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical box covers

Special Features

Included adapter plates offer 12 installation options with 1-gang cover and 25 installation options with 2-gang cover.

Application

Suitable for use in wet locations with cover closed

Specifications

Material

Zinc Die Cast

Color

Bronze

Knockouts

Yes

Classifications

Brand Name

Red Dot

ETIM EC002656 Cover for box/housing for built-in mounting in the wall/ceiling

Shape

Rectangular

Type of fastening

Cover for screw mounting

Model

Mounting cover

Material

Other

Colour

Other

With screws

N