Catalog No. : DCCA20
Description: 200A,ADAPTOR ASSY, MAXGARD
UPC: 708917299684
MaxGard Accessory Mack Adapter Plate, 200 Amp
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Mounting plates |
|
Application |
Enables mounting of MaxGard receptacles to competitive existing back boxes. |
Specifications
|
Material |
Cast Aluminum |
Classifications
|
Brand Name |
Russellstoll |
Dimensions
|
Width |
8.37 in |
|
Length |
6.59 in |
|
Height |
8.37 in |