Catalog No. : DCCA10
Description: ADAPTER ASSY 100A
UPC: 708917165484
MaxGard Accessory Mack Adapter Plate, 100 Amp
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Mounting plates |
|
Application |
Enables mounting of MaxGard receptacles to competitive existing back boxes. |
Specifications
|
Material |
Cast Aluminum |
Classifications
|
Brand Name |
Russellstoll |
|
Standard |
UL E2969 |
Dimensions
|
Width |
4.25 in |
|
Length |
4.25 in |
|
Height |
1.84 in |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E2969 | N/A | N/A | N/A | N/A |
Documents/Support Tools
|
Instruction Sheet |