Catalog No. : DBSK82
Description: DIRECT BURIAL SPLICE KIT No8-No2AWG
UPC: 783786474318
Direct Burial Splice Kits for Conductor Range 8-2 AWG
View More
View Less
For more info visit:
electrification.us.abb.com
- Includes outer heat-shrink tubing insulation with adhesive sealant for rugged, watertight protection.
- For non-UF cable, DBSK82 offers easy-to-install, one-piece, aluminum alloy conector.
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Includes outer heat-shrink tubing insulation with adhesive sealant for rugged, watertight protection. |
Specifications
|
Conductor Range |
8-2 AWG |
|
Number Of Poles |
1 |
|
Material |
Aluminum Alloy |
|
Color |
Gray |
|
Insulation |
Heat Shrink Tube |
Classifications
|
Brand Name |
Blackburn |
|
Standard |
UL E9809, CSA 233676 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 233676 | 903202 | N/A | N/A | N/A |
| UL | E100543 | N/A | ZMWQ | N/A | N/A |